r8001a1001-be04
r8001a1001-be04colres.jpgDownloads
r8001a1001-be04bwhres.tifDownloads
With the revolutionary integration of configurable safety and programmable logic, SLATETM is easily customized for virtually any application in any industry, in less time, and with far less complexity.
The SLATETM Combustion Management System is prepared for remote monitoring using the Thermal IQ Honeywell Connected Plant solution.
Universal I/O scheme lets you choose how to use each module, and the customizable touchscreen display or PC web browser (optimized for ChromeTM) allows you to easily change the end user experience.
Burner management
Steam generation
Kilns and ovens
Commercial and industrial boilers
Make-up air
Process heating
Approvals
CE approved: EN298 for burner controllers in continuous operation, EN12067-2 for electronic fuel/air ratio controllers and EN1854 for automatic valve proofing systems
SIL 3 "capable" certification
CSA/UL/FM approved (US/CA)
Protection class IP00 / NEMA 1 (cabinet mounting)
Ambient temperature -10 ... 60 oC
Maximum humidity 90 %rh
Operation Automatic
Valve proofing system Integrated
Supply voltage 24 Vdc / 24..264 Vac
Features Easy installation, efficient operation and fast service because of:
DIN-rail mounting (modular platform)
On-board communications capabilities (Ethernet, Modbus RS485/TCP, BACnet)
Intuitive diagnostics (touch display, PC or smart phone via web browser)
Optimized energy efficiency (O2 trim, VFD control)
On-board system guides
Status indicators (no blinking lights or fault codes)
Plug-and-play replacement (configurable modular concept)
Easy data backup (USB flash drive, SD cards)
Compatible with flame rod and all existing Honeywell C70xx-series optical flame detectors by selection of correct Flame Amplifier Module.
Note Each SLATETM system uses:
A multi voltage (24 VDC / 24..264 Vac) Base Module - R8001A1001, which mounts directly on the DIN rail.
Up to 12 SLATETM Modules can be connected to a single Base Module. An umbilical cable is available to divide the system over multiple DIN rails if needed.
Each of the plug-in modules uses its own a DIN rail mounting Sub Base - R8001S9001.
Additional description SLATETM Online configurator (global site): https://combustion.honeywell.com/slate/
the online configurator simplifies selection of modules and system design
One stop shop for downloading SLATE AX programming software, firmware upgrades and more
Pre-configuration files are available for download to emulate most commonly used burner controllers
appl-slatesystem-be04
appl-thermaliq-be04
SLATE Configurable Safety Modules
r8001a1001-be04
r8001a1001-be04colres.jpgDownloads
r8001a1001-be04bwhres.tifDownloads
R8001A1001
r8001b2001-be04
r8001b2001-be04colres.jpgDownloads
r8001b2001-be04bwhres.tifDownloads
R8001B2001
r8001c6001-be04
r8001c6001-be04colres.jpgDownloads
r8001c6001-be04bwhres.tifDownloads
R8001C6001
r8001l8001-be04
r8001l8001-be04colres.jpgDownloads
r8001l8001-be04bwhres.tifDownloads
R8001L8001
Product descriptionCommentTypeDownloads
   TXTPDF
Base ModuleR8001A1001/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
Burner Control ModuleNeeds sub baseR8001B2001/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
Fuel Air Ratio ModuleNeeds sub baseR8001C6001/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
Limit Control ModuleNeeds sub baseR8001L8001/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
SLATE Flame Amplifier Modules
r8001f1041-be04
r8001f1041-be04colres.jpgDownloads
r8001f1041-be04bwhres.tifDownloads
R8001F1041
r8001f1091-be04
r8001f1091-be04colres.jpgDownloads
r8001f1091-be04bwhres.tifDownloads
R8001F1091
r8001s1051-be04
r8001s1051-be04colres.jpgDownloads
r8001s1051-be04bwhres.tifDownloads
R8001S1051
r8001s1071-be04
r8001s1071-be04colres.jpgDownloads
r8001s1071-be04bwhres.tifDownloads
R8001S1071
r8001v1031-be04
r8001v1031-be04colres.jpgDownloads
r8001v1031-be04bwhres.tifDownloads
R8001V1031
Product descriptionCommentTypeDownloads
   TXTPDF
IR Ampli-Check Flame Amplifier ModuleNeeds sub baseR8001F1041/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
UV/Visible Light Ampli-Check Flame Amplifier ModuleNeeds sub baseR8001F1091/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
UV Shutter-Check Flame Amplifier ModuleNeeds sub baseR8001S1051/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
UV Ampli-Check Flame Amplifier ModuleNeeds sub baseR8001S1071/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
Rectification Ampli-Check Flame Amplifier ModuleNeeds sub baseR8001V1031/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
SLATE Programmable Logic Modules
r8001d4001-be04
r8001d4001-be04colres.jpgDownloads
r8001d4001-be04bwhres.tifDownloads
R8001D4001
r8001n7001-be04
r8001n7001-be04colres.jpgDownloads
r8001n7001-be04bwhres.tifDownloads
R8001N7001
r8001u3001-be04
r8001u3001-be04colres.jpgDownloads
r8001u3001-be04bwhres.tifDownloads
R8001U3001
Product descriptionCommentTypeDownloads
   TXTPDF
Digital I/O ModuleNeeds sub baseR8001D4001/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English)
Annunciator ModuleNeeds sub baseR8001N7001/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English)
Analogue I/O ModuleNeeds sub baseR8001U3001/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English)
SLATE Accessories
r8001k5001-be04
r8001k5001-be04colres.jpgDownloads
r8001k5001-be04bwhres.tifDownloads
R8001K5001
r8001s9001-be04
r8001s9001-be04colres.jpgDownloads
r8001s9001-be04bwhres.tifDownloads
R8001S9001
Product descriptionCommentTypeDownloads
   TXTPDF
Web based Colour Touchscreen Display 10"R8001K1010/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English)
Web based Colour Touchscreen Display 7"R8001K5001/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English)
DIN rail Mounting Sub-baseOne per module needed!R8001S9001/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
SLATE Connector KitIncluded with modules32008001-002/U TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
SLATE Extension Cable50096820-001/U TXT
PDF
Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
R8001M Low Torque Actuator Mounting Kit for use with Maxon CV Series Valves50123928-001 TXT
PDF
Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
SLATE Actuators(90 span)
r8001m1050-be04
r8001m1050-be04colres.jpgDownloads
r8001m1050-be04bwhres.tifDownloads
R8001M1050
r8001m4050-be04
r8001m4050-be04colres.jpgDownloads
r8001m4050-be04bwhres.tifDownloads
R8001M4050
smartlink-ds-be04
smartlink-ds-be04colres.jpgDownloads
smartlink-ds-be04bwhres.tifDownloads
SMARTLINK-DS
Product descriptionCommentTypeDownloads
   TXTPDF
Actuator, 450 steps, 30s runtime, 5.5 Nm, IP40R8001M1050 TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
Actuator, 450 steps, 30s runtime, 17 Nm, IP40R8001M1150 TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
Actuator 900 steps, 15s runtime, 5.5 Nm, IP66R8001M4050 TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
Actuator 900 steps, 15s runtime, 17 Nm, IP66R8001M4150 TXT
PDF
Installation/mounting instruction (English) Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
SLATE PC Software
applcertmarkniagarage51
applcertmarkniagarage51colres.jpgDownloads
applcertmarkniagarage51bwhres.tifDownloads
APPLCERTMARKNIAGARA
Product descriptionCommentTypeDownloads
   TXTPDF
SLATE AX PC software, based on Niagara AX 3.38 (Windows 7 or higher required)SLATEAXTOOL TXT
PDF
Brochure (English) Application manual (English) Overview (English) Overview (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English) Certificate (English)
Thermal IQ Remote Monitoring
thermaliq-be04
thermaliq-be04colres.jpgDownloads
thermaliq-be04bwhres.tifDownloads
THERMALIQ
Product descriptionCommentTypeDownloads
   TXTPDF
Thermal IQ Remote Monitoring, fur use with SLATE, 7800-series and UDC controllers on iPhone or iPad.Needs Honeywell Experion app (download from App Store)_Thermal-IQ
PDF
Brochure (English) Overview (English)
Applicable flame detectors, refer to "Flame Sensors" chapter

c7008anl01
c7008anl01colres.jpgDownloads
c7008anl01bwhres.tifDownloads
C7008A
c7027-sz20
c7027-sz20colres.jpgDownloads
c7027-sz20bwhres.tifDownloads
C7027
c7035-sz20
c7035-sz20colres.jpgDownloads
c7035-sz20bwhres.tifDownloads
C7035
c7044-sz20
c7044-sz20colres.jpgDownloads
c7044-sz20bwhres.tifDownloads
C7044
c7061a-sz20
c7061a-sz20colres.jpgDownloads
c7061a-sz20bwhres.tifDownloads
C7061A
c7061f-sz20
c7061f-sz20colres.jpgDownloads
c7061f-sz20bwhres.tifDownloads
C7061F
c7061f2-be04
C7061F2
c7915-be04
c7915-be04colres.jpgDownloads
c7915-be04bwhres.tifDownloads
C7915
c7927a-be04
c7927a-be04colres.jpgDownloads
c7927a-be04bwhres.tifDownloads
C7927A
DescriptionAdditional Product TypeDownloads
 TXTPDF
Flame rod. Used with R8001V1031/U Flame Amplifier Module._C7008
MiniPeeper UV detector, standard version. Intermittent operation. Used with R8001S1071/U Flame Amplifier Module._C7027
MiniPeeper UV detector, with field replaceable UV tube and high temperature specification. Intermittent operation. Used with R8001S1071/U Flame Amplifier Module._C7035
MiniPeeper UV detector, with side view option. Intermittent operation. Used with R8001S1071/U Flame Amplifier Module._C7044
PurplePeeper UV detector, standard version. Intermittent operation. Used with R8001V1031/U Flame Amplifier Module._C7012A/G
MiniPeeper self-checking UV detector. Continuous operation. Used with R8001S1051/U Flame Amplifier Module._C7061A1
MiniPeeper self-checking UV detector. Continuous operation and ATEX-Z1 approved. Used with R8001S1051/U Flame Amplifier Module._C7061F1
MiniPeeper self-checking UV detector. Continuous operation and for use in hazardous locations (US/CA only). Used with R8001S1051/U Flame Amplifier Module._C7061F2
Infrared detector. Continuous operation. Used with R8001F1041/U Flame Amplifier Module._C7915
Solid State UV detector. standard version. Intermittent operation. Used with R8001F1091/U Flame Amplifier Module._C7927