Reheating

Eclipse ThermJet high-velocity burner

ThermJet is a direct fired, nozzle-mixing burner that is designed to fire an intense stream of hot gases through a high velocity nozzle

Primary Image for Thermjet high-velocity burner
For industrial furnaces and firing systems in the metals industries (ferrous and non-ferrous) as well as the ceramics industry. Other fields of application include thermal oxidizers (incineration) and a variety of drying processes. ThermJet is a direct fired, nozzle-mixing burner that is designed to fire an intense stream of hot gases through a high velocity nozzle. The extremely high velocity of the gases improves temperature uniformity, product quality and system efficiency. ThermJet is available in either high velocity or medium velocity versions in 14 sizes. ThermJet can be adapted to operate with either ambient or preheated combustion air.|Capacity range: 150,000 to 20,000,000 Btu/h (44 to 5860 kW)\nTurndown:50:1\nMax. process temperature:2800°F (1540°C)\nFuels: natural gas, propane, butane\nTypical applications: tempering furnaces, hardening furnaces, reheating furnaces, fluidized bed driers, thermal oxidizers, non-ferrous melting, ladle/tundish, glass lehrs, environmental applications, preheated air\nKey attributes:easy set-up with built-in metering. Best high velocity burner on the market. Robust, reliable performance.
manual
Name
Description
File Size
Date
Size
Technical information for Thermjet models TJ0015 - 2000 in English
4.57 MB
6/18/2020
PDF 4.57 MB
Operating Instructions for ThermJet, Model TJ0015 - 2000 in English
4.34 MB
6/18/2020
PDF 4.34 MB
Installation Guide for ThermJet PCA models TJPCA0015 - 2000 in English
3.07 MB
6/18/2020
PDF 3.07 MB
Design guide for ThermJect PCA models TJPCA0015 -2000 in English
3.37 MB
6/18/2020
PDF 3.37 MB
Name
Description
File Size
Date
Size
Technical information for Thermjet models TJ0015 - 2000 in English
4.57 MB
6/18/2020
PDF 4.57 MB
Operating Instructions for ThermJet, Model TJ0015 - 2000 in English
4.34 MB
6/18/2020
PDF 4.34 MB
Installation Guide for ThermJet PCA models TJPCA0015 - 2000 in English
3.07 MB
6/18/2020
PDF 3.07 MB
Design guide for ThermJect PCA models TJPCA0015 -2000 in English
3.37 MB
6/18/2020
PDF 3.37 MB