The SLATE Low Torque Actuator series includes commercial- and industrial-grade 1/4-turn actuators available in 50 and 150 in/lb models with highly repeatable position accuracy designed specifically to integrate with the SLATE system
Developed by the thermal process experts at Honeywell, Thermal IQ is a remote monitoring solution that securely connects your combustion equipment to the cloud, making critical thermal process data available anytime, anywhere, on any smart device.
Housing for on-site mounting, for controlling, igniting and monitoring impulse-controlled, modulating or stage-controlled gas burners. For continuous operation with ionization control or UV control using UV sensor UVD.
For flue gas return through the burner
Ignites and monitors gas burners, for continuous operation, display for indicating program status and flame signal intensity, IP 54, EU certified, FM and CSA approved
Ignites and monitors gas burners, for continuous operation with ionization control, adjustable cut-off point, display for indicating program status and flame signal intensity, IP 54, EU certified, FM and CSA approved
For indirect heating with self recuperative burners
For installation in metallic and ceramic radiant tubes
For safeguarding and control of the gas pressure, Class A pressure regulator to EN 88, Class A solenoid valve to EN 161, for gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved
For gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved
Start your search with category name, product name, part number, etc.
TOP LINKS
Thermal Solutions Product Catalogue
Sales and Customer Service Contacts
TRAINING
Online Training
Onsite Training
HTS SUPPORT
Eclipse: 800 - 676 - 3254
Maxon: 765 - 284 - 3304