https://thermalsolutions.honeywell.com/us/en/search-results.html

Primary Forming

Kromschroeder VAS-VCS solenoid valves for gas

Class A Valvario safety shutoff valves for air or gas

Class A gas safety valves to EN 161 for automatic shut-off, closed when de-energized, for gas and air, pu max. 500 mbar, with pilot lamp and flow adjustment, IP 65, EU certified, FM and CSA approved, certified for systems up to SIL 3 and PL e.
  • Size: 1 to 9
  • DN: 10 to 125
  • Connection: thread or flange
  • Quick opening, quick closing or slow opening, quick closing
  • Mains voltage: 24 V DC, 120 V AC or 230 V AC
  • Electrical connection: terminall
The following versions are available:
  • Valves with position indicator and visual indicator
  • Valves with fitted bypass or pilot gas valve
  • Valves with fitted pressure switches DG../VC
Image
SKU
Description
alt
KS88025381
VAS1T25N/NQSR
alt
KS88025382
VLV,SOLND,GAS,SZ 1,ALSO UL LISTED,DN 25,
alt
KS88012144
VLV,MAGNTC RELF,,VAN125R/NK
alt
KS88012159
VLV,VENT,VAN120R/NWSR 3/4 BSPT POC R
alt
KS88012193
VLV,VENT,VAN1T20N/NQ 3/4 NPT
alt
HK880037653765-65
VLV ASSY,DBL SOLND,2 1/2NPT,GAS VAS 3T/N
alt
HK880031973197-25
VLV ASSY,DBL SOLND,1NPT,GAS VAS 2T/NQ VA
alt
KS88034237
SOL VLV VAS225 Rp1 120VAC
alt
KS88034242
SOL VLV VAS350 DN50 120VAC
alt
KS88034236
SOL VLV VAS115 Rp1/2 120VAC