https://thermalsolutions.honeywell.com/us/en/search-results.html

Melting

Honeywell Slate low torque actuator

The SLATE Low Torque Actuator series includes commercial- and industrial-grade 1/4-turn actuators available in 50 and 150 in/lb models with highly repeatable position accuracy designed specifically to integrate with the SLATE system

SLATE actuator with enclosure - Black and White
The SLATE Low Torque Actuator series includes commercial- and industrial-grade 1/4-turn actuators available in 50 and 150 in/lb models with highly repeatable position accuracy designed specifically to integrate with the SLATE system. This series is well suited for the precise control of air and gas flow and can operate in a wide range of temperatures and environmental conditionsOffered in two different configuration options:- NEMA 1 rated, operating in a temperature range of -18 to 158 °F (-28 to 70 °C) with 450 positions over a 90° span- NEMA 4 rated, operating in a temperature range of -40 to 158 °F (-40 to 70 °C) with 900 positions over a 90° spanField-reversible clockwise and counterclockwise rotation operationInternal temperature, valve status, health diagnostics, and error codes reportingRobust, heavy-duty construction, continuous duty cycle-ratedClosed loop position control via Modbus RS-485 communications as an input to the SLATE Fuel Air Ratio Module, part R8001C6001Dual 1/2-in knockout conduit connections1/2-in keyed output shaft with a 1/8-in square keyDie-cast aluminum base with high-impact resistant, reinforced plastic coverMeets UL353 Safety for Limit ControlsMeets UL1998 when used with R8001C6001 SLATE Fuel Air Ratio Module.