Forging
Kromschroeder IFD 244 burner control unit
Ignites and monitors gas burners, for continuous operation, display for indicating program status and flame signal intensity, IP 54, EU certified, FM and CSA approved
Ignites and monitors gas burners, for continuous operation, display for indicating program status and flame signal intensity, IP 54, EU certified, FM and CSA approved
Series 200
Ionization control
Restart in the event of flame failure
Safety time on start-up: 10 s
Safety time during operation: 1 s
Mains voltage: 120 V AC, 50/60 Hz
Manual
Name
Description
File Size
Date
Size
Technical Information for IFD 244 in English
2.13 MB
12/4/2020
PDF 2.13 MB
Operating Instructions for IFD 2xx in multiple languages
551.45 KB
12/4/2020
PDF 551.45 KB
Name
Description
File Size
Date
Size
Technical Information for IFD 244 in English
2.13 MB
12/4/2020
PDF 2.13 MB
Operating Instructions for IFD 2xx in multiple languages
551.45 KB
12/4/2020
PDF 551.45 KB