Grain Drying

Maxon OVENPAK® LE single low NOx burner

OVENPAK® LE burners are nozzle-mixing gas burners for many industrial, direct-fired applications where clean combustion and high turndown are required. The burners are simple and versatile for use on a variety of heating applications.

Primary Image for OVENPAK® LE single, low NOx burner
OVENPAK® LE burners are nozzle-mixing gas burners for many industrial, direct-fired applications where clean combustion and high turndown are required. The burners are simple and versatile for use on a variety of heating applications.Capacity range: 147 to 2931 kW (500,000 to 10,000,000 BTU/h).Turndown: 25:1 to 100:1.Max. process temperature: 538°C (1000°F).Fuels: natural gas, propane, butane.Typical applications: dry-off and curing ovens, paint finishing lines, incinerators, indirect air heating, textile drying, food processing/baking.Key attributes: low NOx emissions with high excess air.
manual
Name
Description
File Size
Date
Size
Technical catalog for MAXON OVENPAK® LE in English
2.42 MB
6/18/2020
PDF 2.42 MB
Name
Description
File Size
Date
Size
Technical catalog for MAXON OVENPAK® LE in English
2.42 MB
6/18/2020
PDF 2.42 MB