With the revolutionary integration of configurable safety and programmable logic, SLATE™ is easily customized for virtually any application in any industry, in less time and with far less complexity
The SLATE Low Torque Actuator series includes commercial- and industrial-grade 1/4-turn actuators available in 50 and 150 in/lb models with highly repeatable position accuracy designed specifically to integrate with the SLATE system
Ignites and monitors gas burners, for continuous operation with ionization control, adjustable cut-off point, display for indicating program status and flame signal intensity, IP 54, EU certified, FM and CSA approved
For safeguarding and control of the gas pressure, Class A pressure regulator to EN 88, Class A solenoid valve to EN 161, for gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved
For gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved
Developed by the thermal process experts at Honeywell, Thermal IQ is a remote monitoring solution that securely connects your combustion equipment to the cloud, making critical thermal process data available anytime, anywhere, on any smart device.
Start your search with category name, product name, part number, etc.
TOP LINKS
Thermal Solutions Product Catalogue
Sales and Customer Service Contacts
TRAINING
Online Training
Onsite Training
HTS SUPPORT
765 - 284 - 3304