https://thermalsolutions.honeywell.com/us/en/search-results.html

Washing/Surface Prep

Kromschroeder VAD-VAG-VAH-VAV pressure regulators with solenoid valve

For safeguarding and control of the gas pressure, Class A pressure regulator to EN 88, Class A solenoid valve to EN 161, for gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved

For safeguarding and control of the gas pressure, Class A pressure regulator to EN 88, Class A solenoid valve to EN 161, for gas, air and biologically produced methane, pu max. 500 mbar (7 psig), with pilot lamp, IP 65, FM and CSA approved Size 1 EU certified No inlet flange Outlet: DN 15 (1/2'') Rp internal thread Quick opening, quick closing Mains voltage: 24 V DC Electrical connection: M20 cable gland Attached to the right side of the connection box: M20 cable gland Outlet pressure range: 35-100 mbar Valve seat: reduced Accessories, right: pressure switch, 30-110 mbar Test point of right-hand pressure switch: outlet pressure Accessories, left: 2 screw plugs
Image
SKU
Description
alt
KS88025826
VAH1T25N/NQSRAA
alt
KS88025824
VAH350R/NWAE
alt
KS88020788
VAH350R/NQAE
alt
KS88024351
VAH1T15N/NQSLBA
alt
VCH
Regulator, Double Solenoid Valve,VAH+VAS
alt
KS88024353
VAH1T25N/NQSLAA
alt
VCG
Regulator, Double Solenoid Valve,VAG+VAS
alt
VCD
Regulator, Double Solenoid Valve,VAD+VAS
alt
VAD
Regulator, With Solenoid Valve, VAD
alt
KS88000853
REG,RTO,RP1,AIR/GAS W/SOL VLV VAG 125R/N