https://thermalsolutions.honeywell.com/us/en/search-results.html

Shut Off Valves

Solenoid valves for gas VGP

Class A gas safety valves to EN 161 for automatic shut-off, closed when de-energized, quick opening, quick closing, for gas and air, with socket, EU certified.

Class A gas safety valves to EN 161 for automatic shut-off, closed when de-energized, quick opening, quick closing, for gas and air, with socket, EU certified.DN: 10 to 25,connection: thread,pu: max. 150 or 200 mbar,quick opening, quick closing,mains voltage: 120 V AC or 230 V AC,electrical connection: rectifier adapter with standard socket or socket with integrated rectifier circuit.