https://thermalsolutions.honeywell.com/us/en/search-results.html

Shut Off Valves

Solenoid valves for gas VG

Class A gas safety valves to EN 161, for automatic shut-off, closed when de-energized, for gas and air, EU certified.

Class A gas safety valves to EN 161, for automatic shut-off, closed when de-energized, for gas and air, EU certified.DN: 6 to 65,connection: double-cone olive, thread or flange,pu: max. 100, 200, 360, 500, 1000 or 1800 mbar,quick opening, quick closing or slow opening, quick closing,mains voltage: 24 V DC, 120 V AC or 220/240 V AC,electrical connection: terminals or standard plug with socket.The following versions are available:low-noise valves, valves with flow adjustment, valves for biologically produced methane, valves with Viton valve disc seal.
Image
SKU
Description
alt
HK46681
FLG,SJ BALL RETN ADAPT 52 M2ZP