https://thermalsolutions.honeywell.com/us/en/search-results.html

Shut Off Valves

Solenoid valves for air VR

Solenoid valves for air for staged control of industrial burners in cold air operating mode.

Solenoid valves for air for staged control of industrial burners in cold air operating mode.DN: 25 to 65,connection: thread or flange,pu: max. 150 mbar,quick opening, quick closing or slow opening, slow closing,mains voltage: 24 V DC, 120 V AC or 220/240 V AC,electrical connection: terminals or standard plug with socket,with flow adjustment. The following versions are available:valves with position indicator, valves with bypass orifice.