Shut Off Valves
High Pressure Electro-Mechanical Oil Shut-off Valves
Industrial Grade Electro-Mechanical Safety Shut-off Valve that stops the flow of various grades of oil to the combustion chamber in under a second. Offered in a wide range of body connections, construction materials, with global certifications.
These electrically actuated valves shut off oil lines in less than one second. A variety of optional body materials and body connections provide reliable operation of these shut off valves even for highly corrosive fuels and for oxygen with MAXON's long-lasting metal-to-metal seating. Application flexibility is provided with 3/8" through 2" diameter line sizes, Cv flow factors up to 218, and line pressures up to 550 PSIG.
Features & Benefits:
• Electrically actuated valves shut off oil lines reliably.
• Application flexibility provided with 3/8" through 2”" diameter line sizes, Cv flow factors up to 218, and line pressures up to 550 PSIG.
• Handles flowing fluid temperatures:
– Swinging gate bodies from -20°F (-28°C) to +550°F (+288°C)
– Any ambient temperature from -20°F (-28°C) to +140°F (+60°C)
• Various application requirements met with manual reset or automatic reset motorized operators.
• Minimize line pressure drops with straight-through flow swinging gate valve bodies
• Positive visual indication of valve body position is provided by large two-color openshut indicator.
• Installation piping convenience obtained from field rotatable top assemblies.
• Special operating features available in Special Service Packaged versions.
• Micro-lapped seating wears in, not out.
Catalog
Name
Description
File Size
Date
Size
Manuals and Guides
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size