Shut Off Valves
Hi Pressure Electro-Mechanical Oil Shut-off Valves
Industrial Grade Electro-Mechanical Safety Shut-off Valve that stops the flow of various grades of oil to the combustion chamber in under a second. Offered in a wide range of body connections, construction materials, with global certifications.
These electrically actuated valves shut off oil lines in less than one second. A variety of optional body materials and body connections provide reliable operation of these shut off valves even for highly corrosive fuels and for oxygen with MAXON's long-lasting metal-to-metal seating. Application flexibility is provided with 3/8" through 2" diameter line sizes, Cv flow factors up to 218, and line pressures up to 550 PSIG.
Features & Benefits:
• Electrically actuated valves shut off oil lines reliably.
• Application flexibility provided with 3/8" through 2”" diameter line sizes, Cv flow factors up to 218, and line pressures up to 550 PSIG.
• Handles flowing fluid temperatures:
– Swinging gate bodies from -20°F (-28°C) to +550°F (+288°C)
– Any ambient temperature from -20°F (-28°C) to +140°F (+60°C)
• Various application requirements met with manual reset or automatic reset motorized operators.
• Minimize line pressure drops with straight-through flow swinging gate valve bodies
• Positive visual indication of valve body position is provided by large two-color openshut indicator.
• Installation piping convenience obtained from field rotatable top assemblies.
• Special operating features available in Special Service Packaged versions.
• Micro-lapped seating wears in, not out.
Technical note
Name
Description
File Size
Date
Size
Technical Note
Name
Description
File Size
Date
Size
Manuals and Guides
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size