https://thermalsolutions.honeywell.com/us/en/search-results.html

Pressure Regulators

Variable air/gas ratio controls GIKH

Air/gas ratio controls to maintain a constant gas/air ratio of approx. 4:1 on systems using ¶preheated air, max. ∆p = 100 mbar, EU certified.

Air/gas ratio controls to maintain a constant gas/air ratio of approx. 4:1 on systems using ¶preheated air, max. ∆p = 100 mbar, EU certified.DN: 25,connection: thread or flange,pu: max. 200 mbar,delta p: max. 100 mbar,delta psa: 0.15 to 30 mbar,pd: 0.2 to 120 mbar.