https://thermalsolutions.honeywell.com/us/en/search-results.html

Pressure Regulators

Safety shut-off valves JSAV

Safety shut-off valves for securing all downstream fittings against excess or insufficient gas pressure, with safety device, EU certified.

Safety shut-off valves for securing all downstream fittings against excess or insufficient gas pressure, with safety device, therefore no purge line required (only DN 25 and 40), for gas, lower trip pressure pdu standard adjusting range: 8-16 mbar (factory setting: 10 mbar), upper trip pressure pdo: 100-210 mbar on JSAV 25-40 (factory setting: 120 mbar) or 60-170 mbar on JSAV 50-100 (factory setting: 120 mbar), EU certified.DN: 25 to 100,connection: thread or flange,pu: max. 4 bar,pdo: 18 to 550 mbar.
Image
SKU
Description
alt
KS75438983
SPRG,220 350 MBAR,BLK/GREEN
alt
323411
HPCO JSAV 25TN/40 280/500mbar
alt
323404
HPCO JSAV 50F50 300/550mbar
alt
323406
HPCO JSAV 100F50 300/550mbar
alt
323403
HPCO JSAV 40F40 280/500mbar
alt
323413
HPCO JSAV 50TA/50 4.35-8 PSI
alt
323402
HPCO JSAV 40R40 280/500mbar
alt
323401
HPCO JSAV 25R40 280/500mbar
alt
KS86361020
VLV,SFTY,SHTF,JSAV 25TN40/1 0
alt
KS03151134
VLV,SFTY SHUTT OFF,JSAV 50F50/1 0,DN50,M