https://thermalsolutions.honeywell.com/us/en/search-results.html

Pressure Regulators

Relief valve VSBV

Relief valve for eliminating short-term pressure surges or preventing pressure increases due to gas creeps, for gas, DN 25, Rp internal thread, pu max. 4 bar, pressure test point at the inlet.

Relief valve for eliminating short-term pressure surges or preventing pressure increases due to gas creeps, for gas, DN 25, Rp internal thread, pu max. 4 bar, pressure test point at the inlet, standard adjusting range: 70 – 170 mbar (factory setting: 100 mbar), EU certified.DN: 25,connection: thread,pu: max. 4 bar,pf: 20 to 500 mbar.
Image
SKU
Description
alt
KS84583010
VLV,SFTY RELF,RP1,GAS VSBV 25R40 4 4BAR
alt
KS84583070
VLV,SFTY RELF,VSBV 25TN40 0
alt
323391
RV ISO VSBV 25R40 320/500mbar
alt
KS75441809
SPRG,VSBV 25,165 330 MBAR,
alt
KS84583071
VLV,SFTY RELF,VSBV 25TN40 0Z, NOTE THIS
alt
323392
RV NPT VSBV 25TN40 125/195"WC
alt
KS75441810
SPRG 320 500 MBAR WHITE SPRG VSBV 25