https://thermalsolutions.honeywell.com/us/en/search-results.html

Pressure Regulators

Pressure regulators for gas VGBF

Outlet pressure pd 10-30 mbar as standard (factory setting: 20 mbar), with safety diaphragm, therefore no purge line required, for gas, EU certified.

Outlet pressure pd 10-30 mbar as standard (factory setting: 20 mbar), with safety diaphragm, therefore no purge line required, for gas, EU certified.DN: 15 to 150,connection: thread or flange,pu: max. 0.5 bar, 1 bar or 4 bar,pd: 5 to 350 mbar.
Image
SKU
Description
alt
323262QI
VGBF 40F05-3 + SPRING BLCK/YEL
alt
323262QH
VGBF 40F05-3 + SPRING BLACK/RE
alt
323262QC
VGBF 40F05-3 + SPRING YELLOW
alt
323266QA
VGBF 100F05-3 + SPRING -
alt
323265QE
VGBF 80F05-3 + SPRING BLUE
alt
323266QE
VGBF 100F05-3 + SPRING BLUE
alt
323265QJ
VGBF 80F05-3 + SPRING BLACK/GR
alt
323264QC
VGBF 65F05-3 + SPRING YELLOW
alt
323265QA
VGBF 80F05-3 + SPRING -
alt
323263QJ
VGBF 50F05-3 + SPRING BLCK/GRE