Pressure Regulators
Air/gas ratio controls GIK
Air/gas ratio controls for maintaining a constant gas/air pressure ratio of 1:1, GIK for continuous control, GIK..B for High/Low/Off control.
Air/gas ratio controls for maintaining a constant gas/air pressure ratio of 1:1, GIK for continuous control, GIK..B for High/Low/Off control.DN: 15 to 150,connection: thread or flange,pu: max. 200 mbar,psa: 0.5 to 120 mbar,pd: 0.2 to 119 mbar,delta p: max. 100 mbar.