https://thermalsolutions.honeywell.com/us/en/search-results.html

Manual Valves & Filters

Thermal equipment trips TAS

Thermal Equipment Trip for automatically closing safety devices.

Automatically closing safety devices, can be used pursuant to the German Firing System Directive and TRGI 86/96, steel fitting, resistant to high temperatures (HTR), trip temperature 100°C (-5 K), suitable for natural gas, town gas, LPG, DVGW tested and registered, EU certified.DN: 10-200,connection: thread or flange,pu: max. 5 bar.