https://thermalsolutions.honeywell.com/us/en/search-results.html

Manual Valves & Filters

Manual valves with thermal equipment trip AKT..TAS

AKT manual shut-off valves for gas, with automatically closing safety device, Thermal Equipment Trip (TAS).

Manual shut-off valves for gas, with automatically closing safety device, resistant to high temperatures (HTR), trip temperature 95°C (±5K), DVGW tested and registered. AKT..TAS can be used pursuant to the German Firing System Directive and TRGI 86/96. Use high temperature resistant flange seals WL-HT on the inlet side, EU certified.DN: 10-150,connection: thread or flange,pu: max. 4 or 5 bar.