https://thermalsolutions.honeywell.com/us/en/search-results.html

Control Valves

Solenoid valve for air VAA

Solenoid valves for air for staged control of industrial burners in cold-air operating mode.

Solenoid valves for air for staged control of industrial burners in cold air operating mode. Currentless closed, pu max. 500 mbar, with blue pilot lamp, with flow adjustment.Size: 1 to 3,DN: 15 to 65,Connection: thread or flange,quick opening, quick closing, slow opening, quick closing or slow closing,mains voltage: 24 V=, 120 V~ or 230 V~,electronical connection: terminals or standard plug with socket.The following versions are available:Valves with signal switch and optical position indicator,Valves with variably adjustable bypass