https://thermalsolutions.honeywell.com/us/en/search-results.html

Control Valves

Self-Cleaning Micro Oil Valves MOV

Hauck’s Self-Cleaning Micro Oil Valves are engineered to produce accurate, reproducible linear flow control of oil to any type of industrial process.

The MOV valves are available in two model series. The AS Series is used for straight through piping applications while the S Series is employed where an angle valve is required. All S Series valves are UL listed. This valve is intended for flow control. It is not designed to replace a shutoff valve. For tight shutoff, a ball or solenoid valve should be provided in the fuel supply line. Features & Benefits: • Self-cleaning for clog-free operation • Factory flow tested for accurate, reproducible flow rates • Linear flow characteristic • Suitable for No. 1 through No. 6 fuel oil • Available with manual or automatic flow control • Case hardened metering components • All S series valves are UL listed • UL listed valves pressure rated to 300 psig (2070 kPa)
Image
SKU
Description
alt
HK30220X005
DISC ASSY,AS 3 5B OIL VLV
alt
HK30032R2644
VLV,AS 3 7BX MICRO OIL,W BRACKETS & LNKG
alt
HK42357
VLV,S 3 9CX UL OIL L/WHEEL
alt
HK42380
DISC ASSY,S 3 2 W/O WHL
alt
HK42515
DISC ASSY,VLV S 3 11X UL L/WHL
alt
HK42355
VLV,S 3 5CX UL OIL L/WHEEL
alt
HK42514
DISC ASSY,VLV S 3 9X UL L/WHL
alt
HK42426
DISC ASSY,VLV S 3 13C OIL
alt
HK42513
DISC ASSY,VLV S 3 7C UL L/WHL
alt
HK42420
DISC ASSY,VLV S 3 2C OIL