Control Valves
Micro Ratio Valves (M-P-O Style)
MICRO-RATIO® Valve assemblies are used for air, gas and oil proportioning control. The multiple screw cam assembly provides mechanical adjustment capabilities to the air/fuel ratio at each valve position of your burner system.
MICRO-RATIO® Flow Control Valve assemblies are used for air, gas and oil proportioning control. The multiple screw cam assembly provides mechanical adjustment capabilities to the air/fuel ratio at each valve position throughout the entire capacity range of your industrial burner system. Throttling range of this gas valve is fully adjustable and designed to operate over the extremely wide turndown capabilities of MAXON's modern burner systems.