https://thermalsolutions.honeywell.com/us/en/search-results.html

Control Valves

B, F, G, & K Micro Cam Oil Valves MCOV

Hauck Micro-Cam oil (MCOV) valves provide accurate, reproducible flow control of fuel oil to any type of industrial process, thus making the operation of oil-fi red heat processing equipment more dependable

Hauck Micro-Cam oil (MCOV) valves provide accurate, reproducible flow control of fuel oil to any type of industrial process, thus making the operation of oil-fi red heat processing equipment more dependable. Features & Benefits: • All-purpose liquid fuel valve • Ideal for modulating liquid fuel fl ow manually, with a linked actuator, or a direct coupled actuator • Ideal for limiting liquid fuel fl ow in main or bypass fuel supplies • Valve bodies feature solid steel construction, precision machined for accuracy and dependability • Heat tempered components ensure a long service life • Zero maintenance design prevents fouling • UL Listed B and F series valves for a viriety of applications • Oil valves rated to 225 PSI, LP valves rated to 250 PSI