https://thermalsolutions.honeywell.com/us/en/search-results.html

Butterfly Valves & Actuators

Linear flow controls IFC, VFC

Linear flow controls for control of continuously regulated burner processes, linear ratio of input signal to flow rate, control ratio 25:1, for gas and air, with actuator IC 20 or IC 40, EU certified.

Linear flow controls for control of continuously regulated burner processes, linear ratio of input signal to flow rate, control ratio 25:1, for gas and air, with actuator IC 20 or IC 40, EU certified.Size: 1,DN: 10 to 25,connection: Rp internal thread,pu: max 500 mbar.