https://thermalsolutions.honeywell.com/us/en/search-results.html

Butterfly Valves & Actuators

Butterfly valves DKR

Butterfly valves for adjusting the flow rate of hot air or flue gas on gas burners, prepared for attachment of an actuator IC 50, for control ratios up to 1:10, with angle-of-rotation indicator.

Butterfly valves for adjusting the flow rate of hot air or flue gas on gas burners, prepared for attachment of an actuator IC 50, for control ratios up to 1:10, with angle-of-rotation indicator.DN: 15 to 500, for fitting between two flanges,pu: max. 300 mbar,with manual adjustment or free shaft end,max. medium temperature: 100 to 650°C,with disc clearance or with stop bar.