https://thermalsolutions.honeywell.com/us/en/search-results.html

Oil Accessories

Temperature Indicators TI

Thermometers offer a visual readout of preheated fuel oil temperature in combustion systems to ensureproper viscosity for pumping and/or atomizing.

The 5VBM4 Series is suitable for any preheated No. 4, No. 5, No. 6 or reclaimed fuel oil. The bi-metallic thermometers offer a variable viewing angle, 5" dial with black numbers on white background, and stainless steel stem. All thermometers are hermetically sealed and silicone dampened for optimum performance, and include a recalibration feature. Various Fahrenheit and Celsius ranges are available with 1% accuracy of scale range.