Oil Accessories
Oil Pump & Motor Sets RP
Hauck’s RP series pump and motor sets are factory assembled units designed to meet your specific volume, viscosity, and discharge pressure requirements.
Each set combines a positive displacement rotary gear pump with a suitable ‘T’ frame industrial electric motor mounted on a steel base. The motor and pump are matched to ensure that the requirements of the application are met with maximum efficiency.
Features & Benefits:
- Available with ODP or TEFC motors
- Factory assembled
- Capacities to 3200 gph
- Quiet operation
- Long service life