https://thermalsolutions.honeywell.com/us/en/search-results.html

Oil Accessories

Oil Line

Oil "Y" strainers provide maximum protection against debris in control components such as shut off valves, Oil "Y" strainers provide maximum protection against debris in control components such as shut off valves, control valves and metering valves.

59 Series oil strainers are constructed of cast bronze with stainless steel screen material and include a blow-off plug for ease of cleaning trapped debris from the strainer. Maximum pressure for oil and gas applications is 400 psi (2760 kPa) at 150°F (66°C) fluid temperature. For applications above 150°F (66°C) , the maximum pressure decreases.