https://thermalsolutions.honeywell.com/us/en/search-results.html

Oil Accessories

Hauck Oil Supply Pumping Unit SPU

Hauck SPU Supply Pumping Units provide efficient, dependable delivery of fuel oil to furnaces, kilns, ovens, dryers, boilers, etc.

Oil Supply Pumping Units are presized and completely assembled on a skid, the units are ready for connection to on-site fuel supply and electrical power. Available in multiple sizes for light oil and forheavy/recycled oil to meet the requirements for most applications. Consult Hauck for special design supply pumping units including different flow capacities or dual pumps for enhanced oil supply system reliability. Features: Pre-engineered for optimum performance Skid mounted and prepiped Double basket inlet strainer Direct mounted TEFC C-flange motors Wear resistant pump internals for heavy/recycled oils Field adjustable oil discharge pressure Light and heavy/recycled oil versions available Benefits: Easy field installation Long service life Change strainers for cleaning without shutting down oil supply flow Elimination of pump/motor alignment issues via direct connected pump Maintains constant oil supply pressure via field adjustable pressure control