Oil Accessories
Flexible Metal Oil Hose FOH
Flexible Oil Hoses provide a safeguard against the hazards of oil leakage.
Flexible metal oil hozes are available in two tipes of construction:
1) steel, made from a continuous piece of seamless drawn steel tubing, having deep convolutions to allow the necessary flexibility and a braided steel wire casing with male connections
2) bronze, made from seamed brass hose with a braided bronze wire casing and fixed nipple male connections