https://thermalsolutions.honeywell.com/us/en/search-results.html

Fuel Delivery Accessories

Stainless steel flexible tubes ES

Stainless steel flexible tubes for stress-free, flexible connection of devices and pipes and to prevent transmission of vibration, for gas, air and water.

Stainless steel flexible tubes for stress-free, flexible connection of devices and pipes and to prevent transmission of vibration, for gas, air and water, DIN-DVGW tested and registered. DN: 8 to 100, connection: external thread, pu: max. 4 or 16 bar, length: 500 to 2000 mm.