https://thermalsolutions.honeywell.com/us/en/search-results.html

Fuel Delivery Accessories

Stainless steel bellows units EKO

Stainless steel bellows units for stress-free pipe installation and to prevent transmission of vibration, for gas, air and water, with restricting orifice if desired.

Stainless steel bellows units for stress-free pipe installation and to prevent transmission of vibration, for gas, air and water, with restricting orifice if desired, DIN-DVGW tested and registered.DN: 15 to 200,connection: internal thread, external thread or flange,pu: max. 4 or 10 bar.