https://thermalsolutions.honeywell.com/us/en/search-results.html

Fuel Delivery Accessories

Filters & Silencers TBFS

Filters and silencers for Hauck TBA combustion air blowers

Hauck provides a complete line of highly efficient blower filters, silencers, and filter-silencers for use on TBA Turbo Blowers or any conventionally designed blower. These units offer not only efficient air filtration with a particulate removal efficiency of greater than 90% @ 10µm or larger, but also substantial reductions in dB(A) noise levels while making minimal demands on blower pressure. Features & Benefits: Durable galvanized steel and epoxy coated aluminum construction Rigid Thermoplastic filter cover Available in six filter models, seven silencer models, and seven filter/silencer combinations Efficient air filtration Effective noise reduction Minimum pressure drop Easy to install Easy to clean filter
Image
SKU
Description
alt
MX30907
FLTR ELMNT
alt
MX35568
PERM FLTR ASY
alt
HK900494-300
FILTER/SILCR ASSY,FSB3018HMC VERT W/LEGS
alt
HK36042
FLTR FBI1112 HMC BLWR INLT GEN.ARRG.3604
alt
HK36041R0148
FLTR,FBI1012X HMC BLWR INLT
alt
HK36041
FLTR FBI1012 HMC BLWR INLT GEN.ARRG.3604
alt
HK35964X003-001
CVR ASSY,12 FLTR
alt
HK36086
FILTER/SLNCR,FSB3112 HMC 12 GEN.ARRG.360
alt
HK36088R2764
FILTER/SLNCR,FSB3014 VERTIC
alt
HK36075
SLNCR SBI2212 HMC 12 BLWR