https://thermalsolutions.honeywell.com/us/en/search-results.html

Valve Trains

Regulator Gas Manifold RGM

Factory assembled and prepiped gas train that permits easy, fast installation and meets NFPA requirements.

Each component on the train has been optimally sized to provide for accurate and consistent gas pressure supply throughout the system operating range. The RGM also offers overpressure protection to guard against damage to downstream components in the event of a main gas pressure regulator failure. Each train consists of: isolation valves, sediment trap, strainer, pressure gauges, slam shut safety shutoff valve, main fuel gas regulator, a pressure relief valve and interconnecting piping. Features and Benefits: • Provides overpressure protection and precise outlet pressure control • Suitable for single and multiple burner applications • Meets NFPA requirements which simplifies insurance approval for most burner installations • Prepiped and assembled for easy installationntegrated pressure gauges and shutoff valves simplify leak testing and system troubleshooting • Components optimally sized and preset to facilitate fast, trouble free start-up
Image
SKU
Description
alt
HK405825
MNFLD ASSY,RGM2420 REG GAS
alt
HK405823
MNFLD ASSY,RGM2410 REG GAS
alt
HK405827
MNFLD ASSY,RGM2440 REG GAS
alt
HK405826
MNFLD ASSY,RGM2430 REG GAS
alt
HK405824
MNFLD ASSY,RGM2415 REG GAS
alt
HK405823-001
MNFLD ASSY,RGM2410X REG GAS 60 PSI