Heating Systems Heat-Up Burner
Heat-Up Burner
Complete, portable furnace heating system based of the ThermJet burner technolgy, this packaged system is custom engineered to provide a portable, supplemental heating device in glass applications.
A Complete, Portable System for Furnace Heat-Up Applications
The Eclipse Heat-Up Burner is a portable combustion system designed for the controlled heat-up and dry-out of refractory in a variety of furnaces, including glass furnaces. It is typically used to raise the furnace temperature from a cold start up to main burner light-off. The system is also used for slag burn-out and cleaning in furnace regenerator checkers. The Eclipse Heat-Up Burner system is available in three standard burner sizes; 3,000,000 Btu/hr. (879 kW), 6,000,000 Btu/hr. (1758 kW) and 12,000,000 Btu/hr. (3516 kW). A variety of other capacities are also available.
Features & Benefits:
• The main gas and air cart includes the combustion air blower and gas and air safety systems.
• All safety interlock and controls required for monitoring and starting the burner system are included.
• Interconnecting hoses and wiring are provided for easy set up.
• All safety systems meet NFPA 86 requirements.
• The system can be designed with manual controls or with a fully automatic control system with mass flow metering of the combustion air and gas.
• The Eclipse ThermJet direct-fired burner is supplied with an extended combustor cone.
Sales Sheet
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size