https://thermalsolutions.honeywell.com/us/en/search-results.html

Control Panels

Maxon Control Panels

Standard or Custom Designed control panels with a variety of options to fit your combustion applications.

Maxon Control Panels Product Image
MAXON Control Panels provide the primary operator interface with combustion systems of varying sizes to meet your specific control needs. For safe ignition and control of industrial burners, MAXON Control Panels can provide: • Standard or custom designs to suit the application and comply with local standards. • Analog or digital control circuits with or without PLC options • Flame Safeguard and permissives in compliance with various world wide standards and codes • Approved high temperature limit and temperature controllers • First out annunciation for convenient system status • General purpose, weatherproof enclosures with options for hazardous duty service • Highly visible indication lights and easy-to-operate switches • Combustion air blower motor starters and options for system motors Customized panels available upon request. Features & Benefits: • Provides primary operator interface with combustion system • Varying sizes and features to meet your specific control needs • Features include (depending on model): - Allen Bradley Programmable Logic Controller (PLC) - Flame Safeguard Relays in accordance with NFPA 86 5-2.1 - FM Approved High Temperature Limit and Temperature Controllers - First Out Annunciation for convenient system status - NEMA 12/13 or 3R enclosures - Highly visible indication lights and easy-to-operate switches - Combustion Air Blower Motor Starter • Customized panels available upon request