https://thermalsolutions.honeywell.com/us/en/search-results.html

Control Panels

Control Panels Maxon

Combustion control panels in a variety of sizes and featuers to meet specific application needs.

• Provides primary operator interface with combustion system • Varying sizes and features to meet your specific control needs • Features include (depending on model): - Allen Bradley Programmable Logic Controller (PLC) - Flame Safeguard Relays in accordance with NFPA 86 5-2.1 - FM Approved High Temperature Limit and Temperature Controllers - First Out Annunciation for convenient system status - NEMA 12/13 or 3R enclosures - Highly visible indication lights and easy-to-operate switches - Combustion Air Blower Motor Starter • Customized panels available upon request