https://thermalsolutions.honeywell.com/us/en/search-results.html

Control Panels

Control panel BCS

The premier burner control system for aggregate drying.

The Hauck BCS control panels are designed by combustion experts in the aggregate drying industry. Available in the 3600 model or the 7000 model, the BCS is a fully featured, user friendly bruner control system for material drying. It manages all performance and safety fucntions of an asphalt or aggregate drying combustion system from start-up through production cycling, and shudown. Features & Benefits: • Improved HMI Limits annunciation • Improved troubleshooting • System status annunciation • Reduced downtime • Temperature controller for precise control • Minimal operator interaction • Low fire mode • Manual backup • Dual fuel accommodation • Single button start-up • Flame signal indicator