Single Burners
VALUPAK®-II
The VALUPAK®-II gas burner is specifically designed for applications where burners are used under balanced pressure conditions.
The MAXON VALUPAK®-II gas burner provides a significant enhancement to the legacy VALUPAK® offering. The VALUPAK®-II is designed for process air heating applications and provides a very stable and clean combustion environment. This packaged solution offers better control on CO over the entire turndown of the burner as well as the availability of a pilot connection. The burner can be easily switched between natural gas and propane in order to take advantage of relative fuel savings/availability.
The MAXON VALUPAK®-II burner is produced in Vilvoorde, Belgium and Suzhou, China.
Features & Benefits:
• High turndown
• Available in 4 sizes
• Capacities 2 kW - 558 kW (HHV)
• Stable and clean combustion
• Suitable for UV scanner and flame rod
• Low gas pressure requirements
• Ease of installation and operation with low
maintenance requirements
• All metal construction
• Multi voltage and frequency blower motors
• Better control on CO over the entire turndown of the
burner
• Pilot connection availability
• Easily Switch between Natural Gas and Propane
Technical Note
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size