Single Burners
RatioMatic
Simple, Robust, gun style air heating burner that can be applied across a variety of different industries. It comes packaged for quick installation and startup.
RatioMatic Burners Are Safe and Simple to Operate.
Simply put, the low emissions RatioMatic burner is the world's most reliable air-heating burner. With a design that takes the guesswork out of start-up and adjustment, the RatioMatic burner is both safe and easy to use. The burner features a ratio regulator that automatically compensates for changes in operating conditions without requiring an additional gas adjustment, a direct-drive air butterfly that eliminates linkage which can slip or jam during operation, and it is ideal for emission-sensitive processes due to Low NOx, CO and aldehydes. Overall, with the RatioMatic burner Eclipse engineers have created an air-heating burner that offers robust and reliable performance.
Features & Benefits:
Compare RatioMatic burner features to any competitive model:
• RatioMatic burner design takes the guesswork out of start-up and adjustment.
• Ratio regulator automatically compensates for changes in operating conditions.
• Turndown range of up to 90:1 depending on the burner size and chamber conditions.
• Direct-drive air butterfly eliminates linkages which can slip or jam during operation.
• Fast-mixing nozzle provides clean stable flame at all firing rates and releases heat into the chamber, not the oven wall.
• Ideal for emission-sensitive processes due to low NOx, CO and aldehydes.
• Capacities from 500,000 to 30,000,000 Btu/hr.
Data Sheet
Name
Description
File Size
Date
Size
Manuals and Guides
Name
Description
File Size
Date
Size
Sales Sheet
Name
Description
File Size
Date
Size
2607_HPS_DTS_Eclipse_RatioMatic_A4_ENG
244.94 KB
12/18/2020
PDF 244.94 KB
Application Note
Name
Description
File Size
Date
Size
Certificate
Name
Description
File Size
Date
Size
RatioMatic Declaration of Incorporation (DE, EN)
281.53 KB
12/18/2020
PDF 281.53 KB
Technical note
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
2607_HPS_DTS_Eclipse_RatioMatic_A4_ENG
244.94 KB
12/18/2020
PDF 244.94 KB
RatioMatic Declaration of Incorporation (DE, EN)
281.53 KB
12/18/2020
PDF 281.53 KB