Single Burners
OVENPAK® LE Burner
The compact, unique design of the Maxon OVENPAK LE provides simple operation and adjustment through its operational range.
OVENPAK® LE burners are nozzle-mixing gas burners for many industrial, direct-fired applications where clean combustion and high turndown are required. The burners
are simple and versatile for use on a variety of heating applications.
The gas flows through the nozzle, then along the inside of the burner cone where combustion air is rapidly mixed with the fuel. This produces a very wide turndown range and a highly stable flame under a variety of operating conditions
Features & Benefits:
• Burns any clean fuel gas
• Operates on low gas supply pressures
• Provides clean combustion with low NOx and CO levels
• Compact burner design provides quick and easy installation
• Balanced pressure design for easy commissioning and adjustment
• Visible ignition action speeds commissioning and maintenance
• High turndown for exceptional process control
Manuals and Guides
Name
Description
File Size
Date
Size
Technical Catalog
2.42 MB
12/18/2020
PDF 2.42 MB
Technical Catalog, Edition 12.15
2.58 MB
2/11/2021
PDF 2.58 MB
Name
Description
File Size
Date
Size
Technical Catalog
2.42 MB
12/18/2020
PDF 2.42 MB
Technical Catalog, Edition 12.15
2.58 MB
2/11/2021
PDF 2.58 MB