Single Burners
MEGAFIRE® HD Industrial Burner
MEGAFIRE® HD is a combination burner that burns cleanly with exceedingly low horsepower requirements.
The MEGAFIRE® HD Industrial burner cleanly burns #2 oil, propane, or natural gas with quiet operation and exceedingly low horsepower requirements. Standard heat releases are available to 45,000,000 BTU/hr (13,000 kW), providing excellent application flexibility. Dual fuel capability of this low temp burner provides reliable heat to kilns, dryers, process heaters as well as numerous other industrial applications.Features & Benefits:• Provides clean burning of #2 oil, natural, or propane gas• Easy installation due to compact design• Quiet operation with exceptionally low horsepower requirements• In-line blower (IB) version includes energy-efficient centaxial direct-drive combustion air blower• Provides application flexibility with: – Heat releases to 45,000,000 Btu/hr – High turndown capabilities 10:1 on #2 oil 15:1 on natural gas – Nine different styles and three different sizes • Fires gas, #2 oil, or both simultaneously• Atomizes oil with steam or compressed air• Clean products of combustion with low emission levels• Stand-by or alternate fuel capabilities• Cost-effective external blower (EB) version for back pressure applications• Economical operation and low noise levels• Easy installation and start-up when supplied with pre-assembled controls and pipe train accessory options
Manuals and Guides
Name
Description
File Size
Date
Size
Instruction Manual, Medium temperature dual fuel burners
193.38 KB
12/18/2020
PDF 193.38 KB
Others
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Instruction Manual, Medium temperature dual fuel burners
193.38 KB
12/18/2020
PDF 193.38 KB