Self-Recuperative & Radiant Tube Burners
ThermJet Self-Recuperative Burner
Based on the proven technology of the Single Ended Radiant tube burner, the ThermJet Self-Recuperative burner combines a high velocity flame with a self recuperative combutor for fuel savings and efficiency.
ThermJet Self-Recuperative Burners Combine a High Velocity Flame with Fuel Saving Recuperation
The low NOx TJSR V5 is a direct fired, self-recuperative burner built with Eclipse's industry proven ThermJet technology. Featuring advanced burner design, these burners combine a high velocity flame with fuel saving recuperation. A space-saving integral educator pulls the furnace exhaust through an internal ceramic recuperator. The recuperator preheats the incoming combustion air to high levels, which improves furnace efficiency in reducing fuel by as much as 50% over typical ambient air burners. The TJSR V5 design also eliminates the need for hot air duct work normally required by external recuperators, providing additional savings in hardware and installation. The internally insulated heat exchanger and exhaust housing hold heat in the recuperative section, thus increasing heat recovery efficiency.
Features & Benefits:
• The integrated gas and air orifices simplify burner piping, set-up and adjustment. There is no guesswork with input levels or burner capacity settings at startup.
• The new burner housing design is up to 40% lighter, making furnace structural changes and installation simpler, with no fear of high stress mounting areas.
• Internal components are made of space age silicon carbide materials, built to deliver excellent heat transfer and extremely long burner life.
• Installation, operation, and maintenance are simplified and less costly. And the fuel savings are constant, with no deg- radation of the exchanger/recuperator section, even after years of use.
• Available in three sizes with a maximum capacity ranging from 200,000 to 1,000,000 BTU/hr (60 to 265 kW).
Application Note
Name
Description
File Size
Date
Size
Manuals and Guides
Name
Description
File Size
Date
Size
Self-recuperative burners
691.96 KB
12/18/2020
PDF 691.96 KB
Self-recuperative burners
738.57 KB
12/18/2020
PDF 738.57 KB
Self-recuperative burners
777.89 KB
12/18/2020
PDF 777.89 KB
Self-recuperative burners
740.07 KB
12/18/2020
PDF 740.07 KB
Certificate
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
Self-recuperative burners
533.81 KB
12/18/2020
PDF 533.81 KB
Self-recuperative burners
606.84 KB
12/18/2020
PDF 606.84 KB
Self-recuperative burners
591.21 KB
12/18/2020
PDF 591.21 KB
Self-recuperative burners
582.62 KB
12/18/2020
PDF 582.62 KB
Sales Sheet
Name
Description
File Size
Date
Size
Technical note
Name
Description
File Size
Date
Size
Brochure
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Self-recuperative burners
691.96 KB
12/18/2020
PDF 691.96 KB
Self-recuperative burners
738.57 KB
12/18/2020
PDF 738.57 KB
Self-recuperative burners
777.89 KB
12/18/2020
PDF 777.89 KB
Self-recuperative burners
740.07 KB
12/18/2020
PDF 740.07 KB
Self-recuperative burners
533.81 KB
12/18/2020
PDF 533.81 KB
Self-recuperative burners
606.84 KB
12/18/2020
PDF 606.84 KB
Self-recuperative burners
591.21 KB
12/18/2020
PDF 591.21 KB
Self-recuperative burners
582.62 KB
12/18/2020
PDF 582.62 KB