Self-Recuperative & Radiant Tube Burners
Single Ended Radiant Tube Burner (SER)
Outstanding Fuel Efficiency Low Nox
The low NOx SER V5 burner delivers the best fuel efficiency of any burner in its class. Featuring a compact design incorporating both the burner and recuperator, the burner is easy to install and set up. With the burner and an enhanced performance recuperator co-axially mounted inside a radiant tube, the SER V5 internally transfers combustion exhaust heat back to the burner air supply in a counter-flow pattern. This provides high preheat temperatures. The new high-efficiency recuperator design incorporates a unique dual-finned combustor, which provides an increased heat transfer surface for greater fuel savings. The SER v5 delivers exceptional heat flux and temperature uniformity.
Features & Benefits:
• The new, high efficiency recuperator design incorporates a unique dual finned combustor to provide an increased heat transfer surface for greater fuel savings.
• SER v5 delivers exceptional heat flux and temperature uniformity.
• SER V5 cuts fuel costs from 35% to 55% over sealed ambient air burners and even more when replacing atmospheric type burners.
• NOx emissions are reduced by more than 50% over conventional recuperative burners.
• Self-recuperative design eliminates the need for external recuperators and insulated piping.
• The insulated mounting flange and exhaust housing improve heat recovery while creating a much cooler working environment.
• Burners can be installed either vertically or horizontally in nearly any furnace, either gas or electric.
Application Note
Name
Description
File Size
Date
Size
Data Sheet
Name
Description
File Size
Date
Size
Radiant tube burners
568.81 KB
12/18/2020
PDF 568.81 KB
Radiant tube burners
836.22 KB
12/18/2020
PDF 836.22 KB
Radiant tube burners
821.49 KB
12/18/2020
PDF 821.49 KB
Radiant tube burners
574.25 KB
12/18/2020
PDF 574.25 KB
Radiant tube burners
642.35 KB
12/18/2020
PDF 642.35 KB
Radiant tube burners
803.56 KB
12/18/2020
PDF 803.56 KB
Sales Sheet
Name
Description
File Size
Date
Size
Manuals and Guides
Name
Description
File Size
Date
Size
Brochure
Name
Description
File Size
Date
Size
Certificate
Name
Description
File Size
Date
Size
Technical note
Name
Description
File Size
Date
Size
Name
Description
File Size
Date
Size
Radiant tube burners
568.81 KB
12/18/2020
PDF 568.81 KB
Radiant tube burners
836.22 KB
12/18/2020
PDF 836.22 KB
Radiant tube burners
821.49 KB
12/18/2020
PDF 821.49 KB
Radiant tube burners
574.25 KB
12/18/2020
PDF 574.25 KB
Radiant tube burners
642.35 KB
12/18/2020
PDF 642.35 KB
Radiant tube burners
803.56 KB
12/18/2020
PDF 803.56 KB