Pre-Mix Equipment
VENTITE™ Inspirators
VENTITE™ Inspirators use the kinetic energy of higher gas pressures to supply air/gas mixture to Maxon premix-type gas burner systems
VENTITE™ Inspirators provide a low-cost means of supplying air/gas mixture to premix-type gas burners. Gaseous fuel under high pressure is introduced through a drilled spud orifice into the venturi throat, pulling in a proportional amount of combustion air. The air and gas are mixed and may be used to supply most premix-type industrial burner nozzles.Features & Benefits:• Use kinetic energy of higher gas pressures to provide air/gas mixture for all Maxon premix-type burner systems• Uses most clean fuel gases 500-3200 Btu/ft3• Low initial cost• Maintenance-free design• Easy to adjust and operate• Maximum application flexibility offered with 10 different sizes• Provides for partial premixing of air/gas ratios to Maxon AIRFLO® type burner systems