Pre-Mix Equipment
Open Burner Nozzles
Flame Retention Nozzles providing Good flame stability.
Eclipse Sticktite and Ferrofix nozzles can be used wherever an open-type nozzle is applicable. Combustion chambers must have balanced or negative pressure. Typical applications include boiler conversion, kilns, ovens, air heaters, furnaces, immersion heating and other applications where the slight excess air introduced into the combustion chamber around the burner is acceptable. All Eclipse Open Burner Nozzles are flame retention type nozzles which ensure satisfactory operation over a wide range of mixture pressures and draft conditions.