https://thermalsolutions.honeywell.com/us/en/search-results.html

Pre-Mix Equipment

Obsolete - Blast Tips

Small burner tips to handle combustible mixtures of air and gas under sufficient pressure to cause a blast-like flame.

Blast Tips are suitable for variety of applications. In general, Blast Tips are built to burn without the use of any refractory tunnel and are either self-piloting or built to prevent the flame from blowing away under normal conditions of operation. Due to the marked differences in combustion characteristics of various combustible gases, it is not always possible to use the same tip on all gases. A tip that may have good flame retention when burning coke oven gas may not hold a natural gas flame at all. They can be used in groups to heat a wide area such as the bottom of a kettle, or mounted down a length of pipe as in a core oven.
Image
SKU
Description
alt
EC102908
NZL,BLST TIP,RD,AK 2,0.5 IN.,SS
alt
EC102997
NZL,BLST TIP,HEX,AK 502,0.5 IN.,SS
alt
EC102969
NZL,BLST TIP,HEX,K 502,0.5 IN.,STL
alt
EC102904
NZL,BLST TIP,RD,K 4,1 IN.,STL
alt
EC102901
NZL,BLST TIP,RD,K 1,0.375 IN.,STL
alt
103048
NZL,BLST TIP,HEX,AK 501,0.375 IN.,SS
alt
EC103047
NZL,BLST TIP,HEX,K 501,0.375 IN.,STL
alt
EC102502
NZL,BLST TIP,ST 20,0.375 IN.,STL,ALLY RI
alt
EC102903
NZL,BLST TIP,RD,K 3,0.75 IN.,STL
alt
EC102907
NZL,BLST TIP,RD,AK 1,0.375 IN.,SS