https://thermalsolutions.honeywell.com/us/en/search-results.html

Pre-Mix Equipment

Obsolete - AirJector

Air Entrainment with compressed air with Manual or automatic control options.

The Eclipse Airjector uses compressed air to entrain larger volumes of ambient air for combustion systems. The Airjector is useful when the operation of the combustion equipment is intermittent or air requirements are very small. A blower is recommended for constant operation. Manual temperature control is achieved by a needle valve in the compressed air line. Automatic control can be achieved by installing a solenoid valve to provide "on-off" control, while a solenoid valve with adjustable bypass will give "hi-lo" burner control.
Image
SKU
Description
alt
AJ0004B
AJ-4 300802 Basic Assembly
alt
AJ1210C
AJ-1210 300817 Complete Assembly
alt
AJ1210B
AJ-1210 300807 Basic Assembly
alt
AJ0065C
AJ-65 300814 Complete Assembly
alt
AJ0054B
AJ-54 300803 Basic Assembly
alt
AJ0108B
AJ-108 300806 Basic Assembly
alt
AJ0065B
AJ-65 300804 Basic Assembly
alt
AJ0003C
AJ-3 300811 Complete Assembly
alt
AJ0086C
AJ-86 300815 Complete Assembly
alt
AJ0054C
AJ-54 300813 Complete Assembly